2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

04XS03051S

Expand Table
EN
1/5
Part Number
PN
Series
SER
Fastening Type
MO
Fastening Size
SIZE
Wheel Type
TT
Wheel Diameter
D [Inch]
Tread Width
W [Inch]
Wheel Face
WFACE
Wheel Color
WFIN
Temperature Range
TEMPR
Hardness
HARD
Bearing Type
WB
Brake Type
BR
Capacity
CAP [lbs]
Mount Height
H [Inch]
Swivel Lead
SL [Inch]
Swivel Radius
R [Inch]
1
04XS03051S
04 Series
Top Plate Swivel
3-5/8" x 2-1/2"
XS - X-tra Soft Rubber (Flat)
3.00
1 1/4
Crowned Tread
Grey Tread on Grey Core
-45°F to +180°F
65-75 Shore A
Delrin
None
200
4 1/4
1 5/16
2 13/16
Show compressed display (1 configurable product)
ShorttextLight Duty Stainless Steel Casters (Capacity to 350)
Latest change05.09.2024 07:20:41
Unit

Classifications

CNS

CNSERPBASE Object Properties